IESNA:LM-63-2002
[TEST]P975131
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/13/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34514)
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12EN-LD2-17-UNV-L935-CD1
[LUMINAIRE] METALUX ENCOUNTER 1x2 1700LM PACKAGE 90CRI 3500K TROFFER
[LAMP] 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.13A 15.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1736.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 15.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
597.0 586.5 582.4 592.8 574.0 576.1 569.8 553.1 551.1 546.9 
530.2 517.7 509.3 490.5 475.9 465.5 438.4 425.9 413.3 390.4 
365.4 352.8 327.8 304.8 281.9 258.9 231.8 206.8 179.4 152.3 
125.2 100.2 75.1 52.2 31.3 12.5 0.0 
597.0 594.9 592.8 590.7 582.4 578.2 569.8 561.5 553.1 542.7 
532.3 517.7 507.2 492.6 473.9 455.1 444.6 423.8 407.1 390.4 
367.4 346.6 323.6 302.8 277.7 252.7 225.6 198.2 175.3 146.1 
121.0 98.1 73.0 50.1 31.3 14.6 0.0 
597.0 594.9 594.9 588.6 582.4 576.1 571.9 563.6 555.2 540.6 
530.2 519.8 503.1 492.6 471.8 459.2 438.4 423.8 405.0 384.1 
359.1 338.2 315.3 294.4 265.2 240.2 217.2 192.0 169.0 141.9 
112.7 87.6 68.9 56.3 35.5 14.6 0.0 
597.0 599.3 599.3 592.8 592.8 576.1 571.9 565.7 557.3 549.0 
534.4 517.7 507.2 490.5 475.9 457.2 438.4 421.7 400.8 380.0 
357.0 340.3 315.3 292.3 267.3 244.3 215.1 189.9 156.5 127.3 
104.3 87.6 77.2 58.4 33.4 16.7 0.0 
597.0 597.0 592.8 594.9 586.5 582.4 571.9 563.6 557.3 544.8 
534.4 521.8 507.2 490.5 475.9 459.2 440.5 421.7 400.8 384.1 
361.2 338.2 315.3 292.3 269.4 244.3 217.2 185.7 154.4 125.2 
102.2 91.8 81.4 58.4 33.4 16.7 0.0 
